368Eh DIO5.*
Parameter | Index | Sub-Index | Data Type | Float Scale | Units | Access | PDO Mappable |
---|---|---|---|---|---|---|---|
Highest sub-index supported | 368Eh | 0h | Unsigned8 | - | - | Read only | No |
DIO5.DIR | 368Eh | 1h | Unsigned8 | - | - | Read/Write | No |
DIO5.INV | 368Eh | 2h | Unsigned8 | - | - | Read/Write | No |
DIO5.FILTER | 368Eh | 3h | Unsigned8 | - | - | Read/Write | No |
DIO5.STATEU | 368Eh | 4h | Unsigned8 | - | - | Read/Write | Yes |
DIO5.SOURCE | 368Eh | 5h | Unsigned8 | - | - | Read/Write | No |